New Products 2017/I (Spring)

MB Building Kit System
More control! Forklift Pocket 8 St 240x90x40 ensures that trolleys, large load carriers and frames stay safely mounted on the forks of forklift trucks. The Forklift Pocket also protects the profile frame from damage.
More load-carrying capacity! The new Profiles 8 light combine a low dead weight with exceptional resistance moment. Their shape makes them ideal for accommodating overlying loads.
More mobility! Jacking Castor D80 antistatic, with Foot Pedal is a strong castor and height-adjustable knuckle foot in one. The castor is raised and lowered via a practical foot pedal. It is ideal for building work benches and racks that can be moved around but need a stable footing when in use.
Compare products

Profile 8 160x40 4N180 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 240x40 8N180 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Slide Strip 8 with Side Guide H24 ESD, black

Jacking Castor D80 ESD, with Foot Pedal

Jacking Castor D80 140x110 ESD, with Foot Pedal

Stacking Guide 8 St 120x80-30°

Forklift Pocket 8 St 260x90x40

UHMW Polyethylene Panel 4mm ESD, black similar to RAL 9005

Delivery unit
1 pce. panel dimensions. approx. 2000x1002 mm

UHMW Polyethylene Panel 4mm, reclaimed, black similar to RAL 9004

Delivery unit
1 pce. panel dimensions. approx. 2000x1002 mm

UHMW Polyethylene Panel 4mm, black similar to RAL 9005

Delivery unit
1 pce. panel dimensions. approx. 2000x1002 mm

UHMW Polyethylene Panel 8mm ESD, black similar to RAL 9005

Delivery unit
1 pce. panel dimensions. approx. 2013x1003 mm

UHMW Polyethylene Panel 8mm, reclaimed, black similar to RAL 9004

Delivery unit
1 pce. panel dimensions. approx. 2013x1003 mm

UHMW Polyethylene Panel 8mm, black similar to RAL 9005

Delivery unit
1 pce. panel dimensions. approx. 2013x1003 mm

UHMW Polyethylene Panel 10mm ESD, black similar to RAL 9005

Delivery unit
1 pce. panel dimensions. approx. 2013x1003 mm

UHMW Polyethylene Panel 10mm, reclaimed, black similar to RAL 9004

Delivery unit
1 pce. panel dimensions. approx. 2013x1003 mm

UHMW Polyethylene Panel 10mm, black similar to RAL 9005

Delivery unit
1 pce. panel dimensions. approx. 2013x1003 mm

Lightweight Board Con-Pearl® 4.8mm, grey similar to RAL 7046

Delivery unit
1 pce. panel dimensions. approx. 2300x1600 mm

Lightweight Board Con-Pearl® 4.8mm ESD, black

Delivery unit
cut-off max. 2270x1570 mm
Delivery unit
1 pce. panel dimensions. approx. 2300x1600 mm

Lightweight Board Con-Pearl® 9.9mm, grey similar to RAL 7046

Delivery unit
1 pce. panel dimensions. approx. 2300x1600 mm

Lightweight Board Con-Pearl® 9.9mm ESD, black

Delivery unit
cut-off max. 2270x1570 mm
Delivery unit
1 pce. panel dimensions. approx. 2300x1600 mm

Ball-Headed Key 2.5 A/F

Key with T-Handle 2.5 A/F