Line 8 construction profiles

The standard material for design engineers

  • The universal and robust all-rounder
  • Three variants for constructions with optimised load-carrying capacity
  • Available with open or closed grooves
  • Products from Line X also available
Compare products

Profile 8 40x40 E, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 40x40 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 3000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 40x40 light, black

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 40x40, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm
Delivery unit
1 pce., length 3000 mm

Profile 8 40x40 1N light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 40x40 2N90 E, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 40x40 2N90 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 40x40 2N90 light, black

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 40x40 2N180 E, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 40x40 2N180 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 40x40 3N light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 40x40 3NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 40x40 4NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x40 E, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x40 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 3000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x40 light, black

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x40, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 3000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x40 1N light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x40 2N light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x40 2N180 E, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x40 3N90 E, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x40 3N90 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x40 4N180 E, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x40 5NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x40 6NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x80 E, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x80 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 3000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x80, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm
Delivery unit
1 pce., length 3000 mm

Profile 8 80x80 2N light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x80 4N90 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x80 8NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 120x40 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 120x40 3N light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 120x40, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 120x80 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 120x80, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 120x120, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 160x40 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 160x40, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 160x40 4N light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 160x40 4N180 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 160x60 4N E, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 160x60 6N E, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 160x80 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 160x80, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 160x80 4N light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 160x160, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 160x160 8EN, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 200x40, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 200x80, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 240x40, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 240x40 8N light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 240x40 8N180 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 240x160 8EN, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 320x160, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 40x40 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 40x40 1NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 40x40 2NO90 light, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 40x40 2NO180 light, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 40x40 3NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 40x40 4NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x40 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x40 2NO180 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x40 3NO90 light, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 80x40 4NO180 light, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 80x40 6NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 8NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 120x40 4NO180 light, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 120x80 4NO180 light, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 120x40 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 160x40 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 120x80 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 160x80 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 320x40 I, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Inside Wall Profile X 8 40x27, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 40x40 light, Not anodized

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x40 light, Not anodized

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x80 light, Not anodized

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Downloads

Technical documentation (1 MB)
Chemical resistance of aluminium (376 KB)