Line 8 profiles with angled outer face

Profiles 8 – 45° Angle

  • Connect up to three profiles
  • For sophisticated tables, display cases and systems

Profiles 8 – 120° Angle

  • Three grooves in one profile
  • Ideal as a stand profile when building partition systems
Compare products

Profile 8 40x40-45° E, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 40x40-45° light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 40x40-45° light, black

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 40x40-45°, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x80-45° light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x80-45° 4N90 light, natural

Delivery unit
1 pce., length 6000 mm

Profile 8 3x40-120° light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Downloads

Technical documentation (1 MB)
Chemical resistance of aluminium (376 KB)