Line XMS floor elements

These special Base Plate/Transport Plates provide added stability for constructions built using Line XMS. Designed with a low-rise angle, they require relatively little space. However, the Base Plate/Transport Plates also transfer forces safely into adjacent horizontal profiles, without putting added strain on profile fastenings. This provides effective support for the fastening elements and boosts the rigidity of the machine frame when it is moved.
Compare products

Base Plate X 8 160x160-90° M16

Base Plate X 8 200x200-90° M16

Base Plate X 8 240x160-2x90° M16

Base Plate X 8 160x160-90° R40 M16

Base Plate X 8 160x160-90° 45° M16

Base Plate X 8 40 160x160-90° M16

Base Plate X 8 40 160x160-90° 45° M16

Base Plate X 8 40 160x160-90° R40 M16