Line XMS floor elements

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

These special Base Plate/Transport Plates provide added stability for constructions built using Line XMS. Designed with a low-rise angle, they require relatively little space. However, the Base Plate/Transport Plates also transfer forces safely into adjacent horizontal profiles, without putting added strain on profile fastenings. This provides effective support for the fastening elements and boosts the rigidity of the machine frame when it is moved.
Compare products

Base Plate X 8 80x40, M8, white aluminium, similar to RAL 9006

Base Plate X 8 80x40, M10, white aluminium, similar to RAL 9006

Base Plate X 8 80x40, M16, white aluminium, similar to RAL 9006

Base Plate X 8 80x80, M10, white aluminium, similar to RAL 9006

Base Plate X 8 80x80, M16, white aluminium, similar to RAL 9006

Base Plate X 8 160x160-90° M16

Base Plate X 8 200x200-90° M16

Base Plate X 8 240x160-2x90° M16

Base Plate X 8 80-45° M16, white aluminium, similar to RAL 9006

Base Plate X 8 40-45° M16, white aluminium, similar to RAL 9006

Base Plate X 8 40 R80-90° M16, white aluminium, similar to RAL 9006

Base Plate X 8 40 R40-90° M16, white aluminium, similar to RAL 9006

Knuckle Foot X D40, M8x60, grey similar to RAL 7042

Knuckle Foot X D40, M8x80, grey similar to RAL 7042

Knuckle Foot X D40, M10x80, grey similar to RAL 7042

Knuckle Foot X D80, M16x100, white aluminium, similar to RAL 9006

Adjustable Foot X 8 PA 40x40

Knuckle Foot D80, M16x100, stainless

Knuckle Foot D80, M16x100, black

Knuckle Foot D80, M16x100, white aluminium, similar to RAL 9006

Knuckle Foot D80, M16x160, black

Knuckle Foot D80, M16x160, white aluminium, similar to RAL 9006

Foot Clamp X D80, white aluminium, similar to RAL 9006

L-Based Foot X 8 adjustable

Base Plate X 8 160x160-90° R40 M16

Base Plate X 8 160x160-90° 45° M16

Base Plate X 8 40 160x160-90° M16

Base Plate X 8 40 160x160-90° 45° M16

Base Plate X 8 40 160x160-90° R40 M16