Line XMS accessories

Line XMS
When it comes to modular series-based production, Line XMS is the solution for short development times. The new Mounting Set XMS, Multi-Socket Power/Distribution Strip uses the integrated cable conduits of Profiles XMS to secure power supplies safely inside constructions.
Compare products

Mounting Set XMS, Multi-Socket Power/Distribution Strips

Distribution Strip

Delivery unit
1 pce.

Multi-Socket Power Strip, 5 outlet, with conventional power cord

Multi-Socket Power Strip, 5 outlet, with system plug

Automatic-Fastening Set 8, bright zinc-plated

Automatic-Fastening Set 8, stainless

Automatic-Fastening Set 8 NO, bright zinc-plated

Automatic-Fastening Set 8 Cap, grey similar to RAL 7042

Hinge 8 Al PP4, light duty

Multi-Purpose Pliers

Step Drill, Clamp Profile 8 40x40

Hinge Leaf Profile V 8 z light, natural

Delivery unit
1 pce., length 3000 mm
Delivery unit
cut-off max. 3000 mm

Partition Profile Clip K56 K – XMS, grey similar to RAL 7046

Partition Profile K56 K – XMS, grey similar to RAL 7046

Screw Clip - XMS

Delivery unit
1 set

Cap R40/45° M45 - XMS, grey similar to RAL 7042

Face Plate 80x80-45° M45 1 Gang - XMS, natural

Face Plate 80 M45 1 Gang - XMS, natural

Label Insert 27x18

Delivery unit
1 pce.

Label Holder 22mm

Delivery unit
1 pce.