Adapter 6 D30/R15-2
0.0.692.05

Adapter 6 D30/R15-2

0.0.692.05

View CAD-Data Assign to comparison list Compare products https://ie-product.item24.com/en/directlink/pro/69205
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Adapter 6 D30/R15-2
0.0.692.05

Attributes

Line
Line D30
Material
Die-cast Al
Delivery unit
1 pce.
Weight
m = 6 g
ESD
ESD-safe = Yes
Adapter 6 D30/R15-2
0.0.692.05

Details

From curved to flat! Adapter 6 D30/R15-2 creates a flat surface on Profile 6 D30. On the one hand, this can be used to attach accessories such as Release Unit D30 Bar, Magnet 8 D30-8.5 M6 or a panel element. On the other hand, this flat surface is also circular, which means it can be used to attach another Profile 6 D30 via its end face.
When fastening a panel element or other components, the 2 mm thickness of the Adapter must be factored into the choice of screw length.
Adapter 6 D30/R15-2
0.0.692.05

Accessoires / Service

Release Unit D30 Bar 70/45
Delivery unit
1 pce.
Article-No.
0.0.658.82
Stacking Unit D30 Bar T1
Delivery unit
1 pce.
Article-No.
0.0.707.16
Stacking Unit D30 Bar T2
Delivery unit
1 pce.
Article-No.
0.0.707.17
Profile 6 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.46
Profile 6 30x30 light, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.419.06
Magnet 8 D30-8.5 M6
Delivery unit
1 set
Article-No.
0.0.700.29
Adapter 6 D30/R15-2
0.0.692.05

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
76169910