Controller BL 1-04/C
0.0.698.50

Controller BL 1-04/C

0.0.698.50

View CAD-Data Assign to comparison list Compare products https://ie-product.item24.com/en/directlink/pro/69850
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Controller BL 1-04/C
0.0.698.50

Attributes

Delivery unit
1 pce.
Weight
m = 1.51 kg
ESD
ESD-safe = No
Output power (rated) [KVA]
. = 0.8 KVA
max. output power (for 5 s) [KVA]
. = 1 KVA
Supply voltage
. = 1 x 75 … 230 VAC (+- 10%), 50 .. 60 Hz
Interfaces
USB 2.0, Ethernet, Can-Bus (CANopen DSP 402), STO EtherCAT,
Protection class
IP 20
Control voltage
. = 24 VDC (+-20 %) [0,35 A]
Controller BL 1-04/C
0.0.698.50

Details

Innovation through integration! item Controller BL 1-04/C is a highly integrated servo controller that has been perfectly configured for item Linear Units and drive technology. All key functions and interfaces are included as standard.
A single-phase controller with short sampling times and a cutting-edge programming environment make productive applications possible. Thanks to its compact format (200x50x163 mm), the Controller takes up little space in a switchbox and makes the item linear motion units® even more flexible and impressive.
item Controller BL 1-04/C supports the portfolio of item servomotors and encoder systems. All the components in the item Automation System can be perfectly combined with the MB Building Kit System to create a complete machine made entirely of item components.
The mechanical and electronic components required for the application can be designed and configured using item MotionDesigner®.
Controller BL 1-04/C
0.0.698.50

Accessoires / Service

I/O Interface Module (C Series)
Delivery unit
1 pce.
Article-No.
0.0.688.62
I/O Cable (C Series)
Delivery unit
1 pce.
Article-No.
0.0.689.27
item MotionSoft®
Delivery unit
Article-No.
0.0.675.15
Data Cable BL RSC/5, green
Delivery unit
1 pce.
Article-No.
0.0.704.71
Data Cable BL RSC/10, green
Delivery unit
1 pce.
Article-No.
0.0.704.72
Data Cable BL RSC/15, green
Delivery unit
1 pce.
Article-No.
0.0.704.73
Data Cable BL AKSC/5, green
Delivery unit
1 pce.
Article-No.
0.0.704.75
Data Cable BL AKSC/10, green
Delivery unit
1 pce.
Article-No.
0.0.704.76
Data Cable BL AKSC/15, green
Delivery unit
1 pce.
Article-No.
0.0.704.77
Power Cable BL SC1 04/5, orange
Delivery unit
1 pce.
Article-No.
0.0.703.51
Power Cable BL SC1 04/10, orange
Delivery unit
1 pce.
Article-No.
0.0.704.65
Power Cable BL SC1 04/15, orange
Delivery unit
1 pce.
Article-No.
0.0.704.66

Downloads

Product Manual(3 MB)
Product Manual(2 MB)
CANopen Manual(4 MB)
EC-Declaration of Conformity(1 MB)
Certificate(345 KB)
Certificate(326 KB)
EPLAN macros(2 MB)
Controller BL 1-04/C
0.0.698.50

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27023290
eCl@ss 4.0
27240102
eCl@ss 4.1
27240102
eCl@ss 5.0
27023201
eCl@ss 5.1
27023201
eCl@ss 6.0.1
27023290
eCl@ss 7.1
27023290
eCl@ss 8.0
27023290
UNSPSC 7.0
26111515
UNSPSC 9.0
26111515
customs tariff number
85044085