Motor AC D16-180W-i6
0.0.705.44

Motor AC D16-180W-i6

0.0.705.44

View CAD-Data Assign to comparison list Compare products https://ie-product.item24.com/en/directlink/pro/70544
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Motor AC D16-180W-i6
0.0.705.44

Attributes

Delivery unit
1 pce.
Weight
m = 6.9 kg
ESD
ESD-safe = Yes
Gear ratio
i = 6.57
Nominal power
Pn = 180 W
Nominal speed 50 Hz
nn = 209.3 1/min
Nominal torque
Mn = 7 Nm
Efficiency class
IE3
Thermal class
130 °C
Nominal frequency
fn = 50/60 Hz
Nominal voltage
Un = 230/400 V
Nominal current
In = 0.99/0.56 A
Motor AC D16-180W-i6
0.0.705.44

Details

Motor AC D16 is a high-quality electric motor with integrated Spiroplan® gearbox. This bevel gearbox is available in six fixed gear ratios for different belt speeds. Adding an optional frequency converter enables precise adjustment of the conveyor belt’s speed.
The unit comprising an asynchronous machine and integral bevel gearbox makes installation easier. What’s more, the aluminium housing is very light, quiet and durable. Motor AC D16 has a high efficiency rating of IE3 to DIN EN 60034-30:2009.
The drive unit is connected to the conveyor belt on the right or left. Motor Fastening Set 8 40 D16 is used to install it. The position and orientation can also be changed in just a few steps.
To ensure safe operation, a safety cap covers over the Motor’s hollow shaft at the side where it is not being used.
Motor AC D16-180W-i6
0.0.705.44

Accessoires / Service

Motor Fastening Set 8 40 D16
Delivery unit
1 set
Article-No.
0.0.703.11

Downloads

Technical documentation(70 MB)
Motor AC D16-180W-i6
0.0.705.44

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27022602
eCl@ss 4.0
27020301
eCl@ss 4.1
27020301
eCl@ss 5.0
27022602
eCl@ss 5.1
27022602
eCl@ss 6.0.1
27022602
eCl@ss 7.1
27022602
eCl@ss 8.0
27022602
UNSPSC 7.0
26101606
UNSPSC 9.0
26101205
customs tariff number
85015100