Threaded Rod M6-1000
0.0.709.42

Threaded Rod M6-1000

0.0.709.42

View CAD-Data Assign to comparison list Compare products https://ie-product.item24.com/en/directlink/pro/70942
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 1000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Threaded Rod M6-1000
0.0.709.42

Attributes

Line
Line D30
Material
St, bright zinc-plated
Delivery unit
1 pce., length 1000 mm
Weight
m = 172.0 g
ESD
ESD-safe = Yes
Threaded Rod M6-1000
0.0.709.42

Details

1 Threaded Rod M6-1000, St, bright zinc-plated
Threaded Rod M6-1000 is used as a joining rod with Axial Joint Set M6 (0.0.710.49) or Angle Joint Set M6 (0.0.701.13) in Karakuri/LCA applications. When used like this, the Threaded Rod is screwed directly into the ball socket with a right-hand thread. The connection to the joint with a left-hand thread is made using Thread Adapter M6 LH/RH T1 (0.0.709.48).
Threaded Rod M6-1000
0.0.709.42

Accessoires / Service

Angle Joint Set M6
Delivery unit
1 set
Article-No.
0.0.701.13
Axial Joint Set M6
Delivery unit
1 set
Article-No.
0.0.710.49
Thread Adapter M6 LH/RH T1
Delivery unit
1 set
Article-No.
0.0.709.48
Thread Adapter M6 LH/RH T2
Delivery unit
1 pce.
Article-No.
0.0.709.41
Profile 6 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.46
Release Unit D30 Bar 70/45
Delivery unit
1 pce.
Article-No.
0.0.658.82
Release Unit D30 Bar 70/45 T1
Delivery unit
1 pce.
Article-No.
0.0.710.24
Profile Tube 8 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.663.94
Threaded Rod M6-1000
0.0.709.42

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23110301
eCl@ss 4.0
23110301
eCl@ss 4.1
23110301
eCl@ss 5.0
23110301
eCl@ss 5.1
23110301
eCl@ss 6.0.1
23110301
eCl@ss 7.1
23110301
eCl@ss 8.0
23110301
UNSPSC 7.0
31161618
UNSPSC 9.0
31161618
customs tariff number
73181548