Braking Castor Insert D32-50
0.0.711.86

Braking Castor Insert D32-50

0.0.711.86

View CAD-Data Assign to comparison list Compare products https://ie-product.item24.com/en/directlink/pro/71186
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Braking Castor Insert D32-50
0.0.711.86

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 26.0 g
ESD
ESD-safe = No
Status on delivery
Preassembled
Max. load-carrying capacity
F = 50 N
Braking Castor Insert D32-50
0.0.711.86

Details

1 braking castor D32-27 3 A/F
1 cage 50x33 3 A/F, PA, grey
Braking Castor Insert D32-50 regulates the speed of even light containers and goods on Roller Conveyor 6 40x40 E D30. The braking castor is suitable for transported goods weighing upwards of 200 g.
The adaptive braking function is performed by a planetary gearbox that runs very smoothly and quietly. It helps lightweight containers get moving again.
To keep goods flows consistent, item braking castors should be used at multiple points along the entire length of the roller conveyor. The spacing LA should not exceed the length of the transported goods LK.
The braking castor clips into Roller Conveyor 6 40x40 E D30 in the place of existing castors. To install two braking castors, three Castors and one pair of Roller Tracks must be removed first.
Note: Braking Castor Insert D32-50 has been designed for the geometry of Roller Conveyor 6 40x40 E D30 and cannot be used with Roller Conveyor 8 D30.
Braking Castor Insert D32-50
0.0.711.86

Accessoires / Service

Roller Conveyor 6 40x40 E D30
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.658.69
Roller Conveyor 6 40x40 E D30 ESD
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.662.76
Roller Conveyor 6 40x40 E D30/2
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.658.73
Roller Conveyor 6 40x40 E D30 D11 ESD
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.662.85
Roller Conveyor 6 40x40 E D30 D11
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.662.83
Roller Conveyor 6 40x40 E D30 with Flanged Wheel
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.658.71
Roller Conveyor 6 40x40 E D30 with Flanged Wheel ESD
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.662.78
Braking Castor Insert D32-50
0.0.711.86

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84313900