Hand-Wheel D60 D12
0.0.714.12

Hand-Wheel D60 D12

0.0.714.12

View CAD-Data Assign to comparison list Compare products https://ie-product.item24.com/en/directlink/pro/71412
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Hand-Wheel D60 D12
0.0.714.12

Attributes

Line
line 6
Delivery unit
1 set
Weight
m = 55 g
ESD
ESD-safe = No
Hand-Wheel D60 D12
0.0.714.12

Details

Hand-Wheel D60 D12 can be used to operate linear axes with a D12 hollow shaft by hand. It is compatible with item Linear Units KGT 6 60 P20, GSF 6 60, GSF 8 40 R10 and LRE 5 D6.
Featuring a rotating cylindrical knob, the Hand-Wheel can transmit a torque of up to 3.7 Nm.
Hand-Wheel D60 D12
0.0.714.12

Accessoires / Service

Linear Unit GSF 8 40 R10
Delivery unit
1 pce.
Article-No.
0.0.655.98
Linear Unit GSF 6 60 TR 12x3
Delivery unit
1 pce.
Article-No.
0.0.714.00
Linear Unit LRE 5 D6 60x20 ZU 40 R10
Delivery unit
1 pce.
Article-No.
0.0.666.89
Linear Unit KGT 6 60 P20
Delivery unit
1 pce.
Article-No.
0.0.706.00
Hand-Wheel D60 D12
0.0.714.12

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23309090
eCl@ss 4.0
21020701
eCl@ss 4.1
21020701
eCl@ss 5.0
21020701
eCl@ss 5.1
21020701
eCl@ss 6.0.1
21020701
eCl@ss 7.1
21020701
eCl@ss 8.0
21020701
UNSPSC 7.0
27112102
UNSPSC 9.0
27112102
customs tariff number
39269097