Castor D50 swivel, heavy-duty
0.0.714.30

Castor D50 swivel, heavy-duty

0.0.714.30

View CAD-Data Assign to comparison list Compare products https://ie-product.item24.com/en/directlink/pro/71430
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Castor D50 swivel, heavy-duty
0.0.714.30

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 524 g
ESD
ESD-safe = No
Load-carrying capacity = 150 kg/Rolle
Castor D50 swivel, heavy-duty
0.0.714.30

Details

Steel sheet casing bright zinc-plated
Swivelling axle with ball bearing
Wheel axle with ball bearing
Tyre, PU, track-free, 92 Sh A, light brown

Castor D50 swivel, heavy-duty combines a small wheel diameter with a high load-carrying capacity of 150 kg per Castor. The Castor is also available with a brake (0.0.714.31).
The effective load-carrying capacity of the Castor depends on its conditions of use. The highest load-carrying capacity is achieved when the wheel is travelling at walking speed (max. 3 km/h) over a smooth and level surface.
Alternatively, it can be fastened in place using a Base Plate.
A Base Plate also needs to be used when fastening the Castor to the groove of a profile (if necessary, make up thread lengths with Washers DIN 125).
Castor D50 swivel, heavy-duty
0.0.714.30

Accessoires / Service

Countersunk Screw DIN 7991 M10x25, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.644.12

Downloads

Datasheet(245 KB)
Castor D50 swivel, heavy-duty
0.0.714.30

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370201
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000