Adapter Sleeve D30-43 M35
0.0.714.50

Adapter Sleeve D30-43 M35

0.0.714.50

View CAD-Data Assign to comparison list Compare products https://ie-product.item24.com/en/directlink/pro/71450
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Classification
Adapter Sleeve D30-43 M35
0.0.714.50

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 125 g
ESD
ESD-safe = Yes
Force perm.
Fper. = 500 N
Adapter Sleeve D30-43 M35
0.0.714.50

Details

1 Adapter Sleeve D30 M35, Al
1 lock nut M35x1.5 DIN 981, St, bright zinc-plated
2 spacer rings D44/D35-6, Al
3 grub screws DIN 916 M8x8-45H, St, bright zinc-plated
Adapter Sleeve D30-43 M35 is a fastener for up to two Sprocket Wheels z16 D34.8-5.2 (0.0.714.48). Push the Adapter Sleeve onto a Profile Tube D30 (recommended: Profile Tube D30 heavy duty) and use the lock nut to secure the Sprocket Wheel so there is no play. The grub screws create a friction-based connection with the profile.
Thanks to the spacer rings included in the scope of supply, one Adapter Sleeve D30-43 M35 can accommodate two Sprocket Wheels. The supporting profile is mounted with Bearing Flange Set 8 D30 120x30 M6 (0.0.715.23) and acts as a synchronisation shaft. Several Adapter Sleeves can be used on the profile for spatially separated power transmission.
The Adapter Sleeve D30-43 M35 must be secured with adhesive for threadlocking, with a breakaway torque of min. 30 Nm, and is tightened using a DIN 1810 A, 52-55 mm hook wrench. The tool is not included in the scope of supply.
Chain 1/2" (0.0.465.17) is an alternative to a cable for Karakuri/LCA applications It is connected to a profile using Chain Fastener 1/2" M6-50 (0.0.708.59). It can be redirected using Pulley D75/D55 (0.0.708.62) and Chain Connector 1/2" 90° (0.0.708.60).
Sprocket Wheel z16 D34 (0.0.714.48) is used to transmit forces, and is fitted in place on a Profile Tube D30 heavy duty using Adapter Sleeve D30-43 M35 (0.0.714.50). The Profile Tube itself is fitted to a frame using Bearing Flange Set 8 D30 120x30 (0.0.715.23), which ensures it can rotate freely.
Fmax = 500 N
Tightening torque for grub screws: T = 8 Nm
Use a Profile Tube D30 heavy duty for fastening. A grub screw must engage with a groove. In addition to the load-carrying capacity of the Adapter Sleeve, it is important to take into account the load limits of the adjacent components in the construction.
Adapter Sleeve D30-43 M35
0.0.714.50

Accessoires / Service

Bearing Flange Set 8 D30 120x30 M8
Delivery unit
1 set
Article-No.
0.0.715.23
Sprocket Wheel z16 D34.8-5.2
Delivery unit
1 pce.
Article-No.
0.0.714.48
Pulley D75/D55-14 M6 ESD
Delivery unit
1 set
Article-No.
0.0.708.62
Chain Connector 1/2″ 90°
Delivery unit
1 set
Article-No.
0.0.708.60
Chain Fastener 1/2" M6-50
Delivery unit
1 set
Article-No.
0.0.708.59
Available soon
Chain 1/2″
Delivery unit
cut-off max. 25 m in 1″ intervals
Article-No.
0.0.465.17
Profile Tube D30 heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.642.34
Profile Tube D30-45° heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.683.34
Adapter Sleeve D30-43 M35
0.0.714.50

Tools

Key with T-Handle 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.39
Adapter Sleeve D30-43 M35
0.0.714.50

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
23140101
eCl@ss 4.1
23140101
eCl@ss 5.0
23159090
eCl@ss 5.1
23159090
eCl@ss 6.0.1
23159090
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
76169990