Bearing Flange Set 8 D30 120x30 M8
0.0.715.23

Bearing Flange Set 8 D30 120x30 M8

0.0.715.23

View CAD-Data Assign to comparison list Compare products https://ie-product.item24.com/en/directlink/pro/71523
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Classification
Bearing Flange Set 8 D30 120x30 M8
0.0.715.23

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 281 g
ESD
ESD-safe = Yes
Bearing Flange Set 8 D30 120x30 M8
0.0.715.23

Details

2 flat brackets 120x30 D19, Al
2 deep groove ball bearings DIN 625, St, bright zinc-plated
2 bolts D6-9.5 M8x20, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912-M6x20, St, bright zinc-plated
4 T-Slot Nuts V 8 St M6, St, bright zinc-plated
Bearing Flange Set 8 D30 120x30 M8 is used to install a Profile Tube D30 on a rotating bearing. The Profile Tube is fitted between the two centric, ball-bearing mounted screws. The flat brackets are screwed into a Line 8 groove. The chamfer on the flat bracket ensures that a Fastener D30 can still be fastened to the adjoining profile flank of a Profile 8 D30.
Together, the Bearing Flange Set, Sprocket Wheel z16 D34 (0.0.714.48) and Adapter Sleeve D30-43 M35 (0.0.714.50) create a synchronisation shaft for transmitting a motion to other functional units in Karakuri/LCA applications.
Chain 1/2" (0.0.465.17) is an alternative to a cable for Karakuri/LCA applications It is connected to a profile using Chain Fastener 1/2" M6-50 (0.0.708.59). It can be redirected using Pulley D75/D55 (0.0.708.62) and Chain Connector 1/2" 90° (0.0.708.60).
Sprocket Wheel z16 D34 (0.0.714.48) is used to transmit forces, and is fitted in place on a Profile Tube D30 heavy duty using Adapter Sleeve D30-43 M35 (0.0.714.50). The Profile Tube itself is fitted to a frame using Bearing Flange Set 8 D30 120x30 (0.0.715.23), which ensures it can rotate freely.
Fmax = 500 N
In addition to the maximum load-carrying capacity of the Bearing Flange Set, it is important to take into account the load limits of the adjacent components in the construction.
Bearing Flange Set 8 D30 120x30 M8
0.0.715.23

Accessoires / Service

Sprocket Wheel z16 D34.8-5.2
Delivery unit
1 pce.
Article-No.
0.0.714.48
Pulley D75/D55-14 M6 ESD
Delivery unit
1 set
Article-No.
0.0.708.62
Chain Connector 1/2″ 90°
Delivery unit
1 set
Article-No.
0.0.708.60
Chain Fastener 1/2" M6-50
Delivery unit
1 set
Article-No.
0.0.708.59
Available soon
Chain 1/2″
Delivery unit
cut-off max. 25 m in 1″ intervals
Article-No.
0.0.465.17
Profile Tube D30 heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.642.34
Profile Tube D30-45° heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.683.34
Adapter Sleeve D30-43 M35
Delivery unit
1 set
Article-No.
0.0.714.50
Bearing Flange Set 8 D30 120x30 M8
0.0.715.23

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29
Bearing Flange Set 8 D30 120x30 M8
0.0.715.23

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
23140101
eCl@ss 4.1
23140101
eCl@ss 5.0
23159090
eCl@ss 5.1
23159090
eCl@ss 6.0.1
23159090
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
76169990