Fixing System, Angle Strip X 8 Al, natural
0.0.716.25

Fixing System, Angle Strip X 8 Al, natural

0.0.716.25

View CAD-Data Assign to comparison list Compare products https://ie-product.item24.com/en/directlink/pro/71625
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Tools
  • Downloads
  • Classification
Fixing System, Angle Strip X 8 Al, natural
0.0.716.25

Attributes

Line
line X
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 101 g/m
ESD
ESD-safe = Yes
cleanroom suitability
Yes
Fixing System, Angle Strip X 8 Al, natural
0.0.716.25

Details

Fixing System, Angle Strip X 8 Al is the outer panel fastening of the item Fixing System. This L-shaped aluminium strip is fastened to Base Profile X 8 (0.0.716.23). It clips into the underside of the Base Profile and holds a panel in position.
The item Fixing System is a modular system for fixing in place panels. It is particularly suitable for use in cleanrooms but can also be used to build walls and ceilings. When used together, Base Profiles, Angle Strip covers, Rebate Profiles and Lip Seals help to create easy-to-clean surfaces of the type that are needed in a cleanroom.
The Fixing System can also be combined with a range of panel elements as well as Lines X and XMS. There is no need to cut out sections on profiles or panels.
The elastic Fixing System, Lip Seal 8 seals the gap between the panel element and Rebate Profile on the Fixing System. Made of TPV, the seal clips into the Rebate Profile to create a pressure-resistant seal and compensate for tolerances between the panel and profile.
Base Profile X 8 (0.0.716.23) is the foundation of the item Fixing System and is used to hold in place Rebate Profiles and seals. A range of different wall structures can be implemented (single skin, double skin, sandwich design) as appropriate to the application in question, and various different materials can be incorporated, such as opaque plastic, polycarbonate, acrylic glass and perforated sheet metal.
Whether you want to design a wall, a ceiling or a working surface made of perforated sheet metal, this selection aid makes it easy to find the right components for your structure. The load limits of all components in the construction must be taken into account.
1. Press Base Profile X 8 into the groove, or use a mallet to tap it into place
2. Clip the appropriate Rebate Profile into the Base Profile
3. Insert Lip Seal 8 into the Rebate Profile (if required)
4. Insert the panel element
5. Press Angle Strip X 8 into place from the outside, or use a mallet to tap it into place
6. Done!
Fixing System, Angle Strip X 8 Al, natural
0.0.716.25

Accessoires / Service

Fixing System, Rebate Profile X 8 40 2x4-5mm Al, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.716.24
Fixing System, Rebate Profile X 8 40 3mm Al, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.716.27
Fixing System, Rebate Profile X 8 40 4-5mm Al, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.716.26
Fixing System, Base Profile X 8, grey similar to RAL 7042
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.716.23
Fixing System, Lip Seal 8, grey similar to RAL 7042
Delivery unit
1 roll, length 20 m
Article-No.
0.0.713.40
Available soon
Plastic 4mm, white similar to RAL 9016
Delivery unit
cut-off max. 2770x1820 mm
Article-No.
0.0.473.04
Compound Material HPL 36mm, white similar to RAL 9016
Delivery unit
cut-off max. 2700x1754 mm
Article-No.
0.0.716.43
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Fixing System, Angle Strip X 8 Al, natural
0.0.716.25

Tools

Disassembly Tool, Fixing System, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.719.51

Downloads

Assembly instruction(2 MB)
GMP-clean room certificate(122 KB)
Fixing System, Angle Strip X 8 Al, natural
0.0.716.25

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990